- "Cat's Paw" retention spring
- High gloss appliance white trim ring
- Baffle available in White or Black
Your internet browser isn't supported.
ERT401LVW
Specifications
Product Description
Brand Name | All-Pro |
Family | ERT401LV Baffle |
Description | 4" Trim High Gloss Appliance White Trim with White Baffle, Low Voltage |
Product Details
Lamp Type | N/A |
UPC | 662400213581 |
Amperage Rating | 4.17A at 277V |
Aperture | 4 Inch |
Mounting | Recessed |
Recessed Trim | Reflector |
Voltage Rating | 12V |
Wattage | 50W |
Product Weight | 0.51 |
Case Quantity | 12 |
Pallet Quantity | 480 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |