- Open trim for BR, R and PAR Lamps
- Coil spring retention
- Available in a variety of finishes
Your internet browser isn't supported.
301SN
Specifications
Product Description
| Brand Name | Halo |
| Family | 301 Open 6" Trim |
| Description | 6" Trim - Open Satin Nickel |
Product Details
| Lamp Type | BR30, R30, PAR30 (Not Included) |
| UPC | 623961113802 |
| Amperage Rating | N/A |
| Aperture | 6 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Recessed Trim | Open Trim |
| Voltage Rating | N/A |
| Wattage | 75 W |
| Product Weight | 0.424 |
| Case Quantity | 12 |
| Pallet Quantity | 1440 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |