- Black or White Phenolic Coilex Baffle with separate plastic ring
- Trim available in White
- Coil Spring retention
HALO
410WG
Specifications
Product Description
Brand Name | Halo |
Family | 410 Coilex® Baffle |
Description | 6" Trim R40, PAR38 Baffle Oversize White Trim Ring with White Baffle |
Product Details
Lamp Type | PAR38 and R40 |
UPC | 662400302988 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Recessed Trim | Coilex Baffle |
Voltage Rating | N/A |
Product Weight | 0.55 |
Case Quantity | 6 |
Pallet Quantity | 240 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |