- White Trim with Frosted Glass Lens
Specifications
Product Description
Brand Name | Halo |
Family | 170 Albalite Lens with Reflector |
Description | 6" Trim Showerlight Albalite Lens with Reflector - Socket Supporting Wet Location & Air-tite Listed White Trim with Frosted Albalite Lens |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Albalite Lens with Reflector |
Voltage Rating | N/A |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |