- Adjustable Eyeball for use with PAR16 and R16 lamps
- 3° tilt, 36° rotation
- Die cast trim ring
- Trim available in various finishes
HALO
998SN
Specifications
Product Description
Brand Name | Halo |
Family | 998 4" Adjustable Eyeball 30° Tilt |
Description | 4" Trim Eyeball R16, PAR16 Lamp Satin Nickel Trim with Satin Nickel Eyeball |
Product Details
Lamp Type | N/A |
UPC | 623960250492 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Adjustable Eyeball |
Voltage Rating | N/A |
Product Weight | 0.7 |
Case Quantity | 12 |
Pallet Quantity | 576 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |