- Adjustable Eyeball for use with PAR16 and R16 lamps
- 3° tilt, 36° rotation
- Die cast trim ring
- Trim available in various finishes
Your internet browser isn't supported.
998P
Specifications
Product Description
| Brand Name | Halo |
| Family | 998 4" Adjustable Eyeball 30° Tilt |
| Description | 4" Trim Eyeball R16, PAR16 Lamp White Trim with White Eyeball |
Product Details
| Lamp Type | N/A |
| UPC | 080083628209 |
| Amperage Rating | N/A |
| Aperture | 4 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Recessed Trim | Adjustable Eyeball |
| Voltage Rating | N/A |
| Product Weight | 0.4 |
| Case Quantity | 6 |
| Pallet Quantity | 840 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |