- Die cast trim ring with metal baffle
- For general illumination
- Trim available in various finishes
Your internet browser isn't supported.
953P
Specifications
Product Description
| Brand Name | Halo |
| Family | 953 4" Metal Baffle |
| Description | 4" Trim, Metal Baffle, White Trim with Black Baffle |
Product Details
| Lamp Type | N/A |
| UPC | 080083516001 |
| Amperage Rating | N/A |
| Aperture | 4 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Recessed Trim | Metal Baffle |
| Voltage Rating | N/A |
| Product Weight | 0.35 |
| Case Quantity | 12 |
| Pallet Quantity | 840 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |