- Changes and shapes light beam
- For use with MR16 lampholders.
- 2" nominal diameter
- White (P) and Black (MB) color options
- Die cast and extruded aluminum construction
- Accepts media and accessories
Your internet browser isn't supported.
HALO
L115
Specifications
Product Description
Brand Name | Halo |
Family | Beam Modifying Lenses |
Description | Linear Spread Lens. For use with MR16 lampholders. Changes and shapes light beam. 2" nominal diameter |
Product Details
Lamp Type | N/A |
UPC | 662400136811 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 0.05 |
Case Quantity | 100 |
Pallet Quantity | 25200 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |