- Changes and shapes light beam
- For use with MR16 lampholders.
- 2" nominal diameter
- White (P) and Black (MB) color options
- Die cast and extruded aluminum construction
- Accepts media and accessories
Your internet browser isn't supported.
HALO
L111
Specifications
Product Description
Brand Name | Halo |
Family | Beam Modifying Lenses |
Description | Soft Focus Lens, 2" |
Product Details
Lamp Type | N/A |
UPC | 662400627517 |
Amperage Rating | N/A |
Mounting | N/A |
Range of Motion | N/A |
Voltage Rating | N/A |
Product Weight | 0.05 |
Case Quantity | 100 |
Pallet Quantity | 25200 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |