- Round 6" Dual Zone Smart Wi-Fi(R) Canless LED Downlight – Control the downlight and outer ring independently or together!
- White tuning (2200K - 6500K) plus 16 million colors plus wireless dimming to 5 percent (120V input) all via the WiZ App, 90 plus CRI (do not use with standard dimmers)
- Set schedules, scenes, static/dynamic lighting modes, rhythms, music sync, and SpaceSense(TM) technology that turns your lights into motion sensors, so they turn on with movement
- Configure and control lighting quickly with the WiZ App over Wi-Fi
- Pro Installers can use the WiZ Pro Setup App to manage multiple projects, pair over Bluetooth, and access advanced features in the WiZ Pro Dashboard
- Suitable for remodel and new construction installations (For new construction, use with canless mounting frames/plates)
- Installs in 2x4 framing and rated for IC (insulation contact) or non-IC applications (no housing required)
- Lens & Trim: Transparent Acrylic Trim with White Baffle & Curved Regressed Lens
- Brightness: Zone A Downlight 700 lumens (nominal)
- Zone B Ring 70 lumens (nominal)
- Meets AIR-TITE and code compliance for additional energy savings
- Life: 50,000 hrs of maintenance-free operation in damp or wet locations
- 5-year warranty
Your internet browser isn't supported.
RLWZDZC6
Specifications
Product Description
Brand Name | Halo |
Family | RL Dual Zone Smart Wi-Fi® Recessed Canless LED Downlights |
Description | 6" RL Dual Zone Smart Wi-Fi(R) Recessed Baffle Canless LED Downlight Connected by WiZ Pro, 120V 60Hz, wireless dimming to 5%, Matte White. |
Product Details
Lamp Type | LED |
UPC | 080083297115 |
Amperage Rating | .087A at 120V |
Color Temperature Max | 6500K |
Mounting | Direct Mount |
Voltage Rating | 120V |
Wattage | 10.4W |
Case Quantity | 4 |
Pallet Quantity | 432 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |