- Got Nail!™ bar hangers
- Pass-N-Thru™ tool-less shortening of bar hangers
- Slide-N-Side™ wire traps
- Quick Connect wiring connectors included in junction box
- AIR-TITE™
- Thermally protected
- Die-formed housing and plaster frame
- Housing may be removed from plaster frame for junction box access
Your internet browser isn't supported.
H36TAT
Specifications
Product Description
| Brand Name | Halo |
| Family | H36TAT Series |
| Description | 3" Housing Non-IC Air-Tite Shallow Ceiling 120V Line Voltage, GU10 |
Product Details
| Lamp Type | GU10 |
| UPC | 623961377662 |
| Amperage Rating | 0.417 at (120V) |
| Aperture | 3 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Voltage Rating | 120V |
| Product Weight | 2.09 |
| Case Quantity | 6 |
| Pallet Quantity | 168 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | No |