- Got Nail!™ bar hangers
- Pass-N-Thru™ tool-less shortening of bar hangers
- Slide-N-Side™ wire traps
- Quick Connect wiring connectors included in junction box
- AIR-TITE™
- Thermally protected
- Die-formed housing and plaster frame
- Housing may be removed from plaster frame for junction box access
- Integral 120V transformer steps line voltage down to lamp voltage
Your internet browser isn't supported.
H36LVTAT
Specifications
Product Description
Brand Name | Halo |
Family | H36LVTAT Series |
Description | 3" Housing Non-IC Air-Tite Shallow Ceiling 12V Low Voltage, MR16 |
Product Details
Lamp Type | MR16 |
UPC | 623961361357 |
Amperage Rating | N/A |
Aperture | 3 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120-277V |
Wattage | 50W |
Product Weight | 4.1 |
Case Quantity | 6 |
Pallet Quantity | 168 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |