- Got-Nail™ bar hangers
- Pass-N-Thru™ tool less shortening of bar hangers
- Slide-N-Side™ wire traps
- Quick Connect wiring connectors included in junction box
- Integral 120V transformer steps line voltage down to lamp voltage
- AIR-TITE™
- Die-formed housing and plaster frame
- Housing may be removed from plaster frame for junction box access
Your internet browser isn't supported.
H36LVICAT
Specifications
Product Description
| Brand Name | Halo |
| Family | H36LVICAT Series |
| Description | 3" Housing IC Air-Tite Shallow Ceiling 12V Low Voltage, MR16 |
Product Details
| Lamp Type | MR16 |
| UPC | 623961361333 |
| Amperage Rating | 0.417 at (120V) |
| Aperture | 3 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Voltage Rating | 120V |
| Product Weight | 5.661 |
| Case Quantity | 4 |
| Pallet Quantity | 64 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |