- 6" Smart Wi-Fi(R) Recessed Baffle Canless LED Downlight Connected by WiZ Pro
- Suitable for remodel and new construction installations (For new construction, use with canless mounting frames/plates)
- White tuning (2200K - 6500K) + 16 million colors + wireless dimming to 5 percent (120V input) all via the WiZ App, 90+ CRI (do not use with standard dimmers)
- Set schedules, scenes, static/dynamic lighting modes, rhythms, music sync, and SpaceSense technology that turns your lights into motion sensors, so they turn on with movement
- Configure and control lighting quickly with the WiZ App over Wi-Fi
- Pro Installers can use the WiZ Pro Setup App to manage multiple projects, pair over Bluetooth, and access advanced features in the WiZ Pro Dashboard
- Lens & Trim: Recessed matte white baffle trim, curved diffuse lens for low-glare, even illumination
- 1200 lm, 120V 60Hz, wireless dimming to 5 percent (do not use with standard dimmers)
- Meets AIR-TITE and code compliance for additional energy savings
- Life: 50,000 hrs of maintenance-free operation in damp locations
- 5-year warranty
Your internet browser isn't supported.
RLWZC612
Specifications
Product Description
| Brand Name | Halo |
| Family | RL Smart Wi-Fi Canless LED Downlights Connected by WiZ Pro |
| Description | 6” Smart Wi-Fi® Recessed Baffle Canless LED Downlight Connected by WiZ Pro. 1200 Lumens, 90+ CRI, Full Color + Tunable White via WiZ App. 120V 60Hz, Matte White Finish |
Product Details
| Lamp Type | LED |
| UPC | 080083298020 |
| Amperage Rating | 0.11A |
| Aperture | 6 Inch |
| Color Temperature Max | 6500K |
| Mounting | Recessed |
| Voltage Rating | 120V |
| Wattage | 13W |
| Case Quantity | 4 |
| Pallet Quantity | 288 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |