- 1/2" ultra-low profile lens downlight with wide distribution
- Ceiling/wall mounting in compatible junction boxes, Lumens: up to 1200
- Installs in many 3-1/2" and 4" square, octagon or round junction boxes
- Use SMDACCKIT to retrofit into 5" & 6" housings with screwbase adapter
- 2700K, 3000K, 3500K, 4000K or 5000K Field Selectable CCT, CRI: 90
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- Wet location listed for showers and protected ceilings
- Damp location listed for indoor ceiling or wall mounting
- 120V, phase dimming down to 5% or 120-277V, 0-10V dimming down to 5%
- Options for emergency backup battery - fixture operates for up to 90 minutes when power fails
HALO
SMD6R129SWH
Specifications
Product Description
Brand Name | Halo |
Family | SMD6 LED 6" Round/Square Field Selectable CCT Surface-Mount Downlights |
Description | 6" Round Surface Mount Downlight, 1200 lumen series, 90CRI, 2700K - 5000K Field Selectable CCT, Matte White, 120V standard. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083020980 |
Amperage Rating | 0.125A at 120V |
Aperture | 6 Inch |
Color Temperature Max | 5000K |
Mounting | Surface Mount |
Voltage Rating | 120V |
Wattage | 15 |
Product Weight | 1.55 |
Case Quantity | 4 |
Pallet Quantity | 384 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |