- For 2/12 to 12/12 slopes
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Halo |
| Family | H550ICATD010 Series |
| Description | 5-inch LED Housing, IC Air-Tite, for listed Halo LED Modules. |
Product Details
| Lamp Type | LED |
| UPC | 080083146437 |
| Amperage Rating | N/A |
| Aperture | 5 Inch |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Product Weight | 2.25 |
| Case Quantity | 6 |
| Pallet Quantity | 120 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |