- Durable die-cast aluminum heads with UV resistant polycarbonate lens
- Twin Head
- 70,000 hours of LED lifetime
- Rated for damp and wet locations
- Easy install to wall or eave mounting, with integrated easy connector
- Five year limited warranty
Your internet browser isn't supported.
TGS2S402DRRB
Specifications
Product Description
| Brand Name | Halo Outdoor |
| Family | TGS Series Floodlights |
| Description | TGS Security Flood, 4000K, Dusk to Dawn, Twin, Bronze. |
Product Details
| Lamp Type | LED |
| UPC | 080083913435 |
| Amperage Rating | 0.18 A |
| Color Temperature Max | 4000K |
| Mounting | Wall/Eave Mount |
| Voltage Rating | 120V |
| Wattage | 21.6W |
| Product Weight | 1.3 |
| Case Quantity | 4 |
| Pallet Quantity | 336 |
| Country of Origin | VN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |