- Constructed of rugged die cast aluminum housing
- 2000/4000/7000 lumen option
- Built-in photocell for Dusk to Dawn operation
- Maintenance free LED's with 50,000 hours of life
- Perfect for wall or pole mount
- Rated for damp and wet locations
Your internet browser isn't supported.
ALB4A40GY
Specifications
Product Description
| Brand Name | Halo Outdoor |
| Family | ALB Series |
| Description | Area Light Luminaire,with integral Dusk to Dawn,120V,40.7 W,70 CRI,4000K,Grey |
Product Details
| Lamp Type | LED |
| UPC | 080083137527 |
| Amperage Rating | 0.34 A |
| Color Temperature Max | 4000K |
| Mounting | Wall/Pole Mount |
| Voltage Rating | 120V |
| Wattage | 40.7W |
| Product Weight | 2.6 |
| Case Quantity | 2 |
| Pallet Quantity | 160 |
| Country of Origin | KH |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | No |