- 6 inch LED recessed downlight with integral driver and JBox
- Canless (no housing)
- Field selectable 5-CCT: 2700K, 3000K, 3500K, 4000K, 5000K
- 90 CRI minimum
- Provides 35,000 hours of maintenance-free operation
- 6 inch delivers 900 lumens
- 120V LE/TE phase cut dimming to 5% with select controls
- ENERGY STAR, Air-tite, IC-Rated
- 5-Year Warranty
Your internet browser isn't supported.
CJB6099FS1EMW-6PK
Specifications
Product Description
| Brand Name | Halo |
| Family | CJB Integrated JBox Downlight |
| Description | 6 inch Canless 900lm, 5CCT, integrated JBox, Matte White, 6 Pack |
Product Details
| Lamp Type | LED |
| UPC | 080083266296 |
| Amperage Rating | 0.08A at 120V |
| Aperture | 6 Inch |
| Color Temperature Max | 5000K |
| Mounting | Recessed |
| Voltage Rating | 120V |
| Wattage | 9.2 W |
| Product Weight | 8.64 |
| Case Quantity | 4 |
| Pallet Quantity | 32 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |