- HALO HLB 12-ft Extension Cord for use between fixture and remote driver junction box
- For use with 5-color seleCCTable(TM) fixtures
- Reference spec sheets and instruction sheets for compatability and installation
HALO
HLB12FSEC
Specifications
Product Description
Brand Name | Halo |
Family | HLB Slim Low-Glare Canless LED Downlights |
Description | 12 ft. Plenum Rated Field Selectable Extension Cable |
Product Details
Lamp Type | N/A |
UPC | 080083876280 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 2.0 |
Case Quantity | 40 |
Pallet Quantity | 2880 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 12' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |