- Motion sensor available with 180° or 270° detection and 50' range
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | MSS153T Single Head Motion Floodlight |
Description | Single LED Motion Flood, 180 degree PIR, Selectable CCT, White |
Product Details
Lamp Type | LED |
UPC | 080083810369 |
Amperage Rating | 0.144A @ 120V |
Color Temperature Max | 5000K |
Mounting | Wall/Eave Mount |
Range of Motion | 180 Degree |
Voltage Rating | 120V |
Wattage | 17W |
Product Weight | 1.07 |
Case Quantity | 2 |
Pallet Quantity | 240 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |