Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Oct 21, 2025

E44PAR16RICATDR10 E44PAR16RICAT

  • Optimized for use with LED PAR16 lamps
  • Accomidates 3/8" to 1-1/4" thick ceilings
  • Install in 3/8" to 1-1/4" thick ceilings
  • Hinged junction box with MN wire trap
  • Rated for 10W or 20W maximum lamp
  • For use in insulated ceilings and airtight
  • Wet location listed with lens trims
  • Quick connect push-in wire nuts included
E44PAR16RICATDR10 E44PAR16RICAT

E44PAR16RICATDR10 E44PAR16RICAT

Overview

Recessed 4" aperture new construction housing with integral step down transformer for use with low voltage LED or halogen MR16 lamps. Suitable for 2x6 residential framing or shallow plenum commercial construction and meets restrictive airflow requirements. Insulation must be kept 3” from top and sides of housing. Use with compatible Halo trims and MR16 lamps (by others) providing a broad range of trim styles and optical distributions.

Resources