- Suitable for 2x6 framing or shallow plenum construction
- Pre-wired for 0-10V control with divided junction box
- Got Nail!™ bar hangers
- Slide-N-Side™ wire traps
- AIR-TITE™ per ASTM E283
Your internet browser isn't supported.
H45ICATD010
Specifications
Product Description
Brand Name | Halo |
Family | H45ICATD010 Series |
Description | 4" shallow new construction housing for LED integrated trims or low voltage modules |
Product Details
Lamp Type | LED |
UPC | 080083818907 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 20 W |
Product Weight | 2.4 |
Case Quantity | 6 |
Pallet Quantity | 168 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |