- Field selectable CCT
- New construction, retrofit and surface mounted housings available
- Field changeable medium & wide distribution
- Multiple lumen options
- Retrofits 7", 8" and 9" housings
Your internet browser isn't supported.
PR8R20D010
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | PR8 LED 8" SeleCCTable™ Downlight Series |
| Description | 8" aperture retrofit LED downlight frame, 2000 lumen |
Product Details
| Lamp Type | LED |
| UPC | 080083772179 |
| Amperage Rating | .18A/.08A |
| Aperture | 8 1/2 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Voltage Rating | 120V-277V |
| Wattage | 22 W |
| Product Weight | 2.05 |
| Case Quantity | 6 |
| Pallet Quantity | 288 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |