- Field selectable CCT
- New construction, retrofit and surface mounted housings available
- Field changeable medium & wide distribution
- Multiple lumen options
- Retrofits 7", 8" and 9" housings
Your internet browser isn't supported.
HALO Commercial
ABR10P
Specifications
Product Description
Brand Name | Portfolio |
Family | PR8 LED 8" SeleCCTable™ Downlight Series |
Description | Oversize trim ring for max 10" ceiling opening - 11.3" flange |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083707287 |
Amperage Rating | N/A |
Aperture | 10 Inch |
Mounting | Recessed |
Voltage Rating | N/A |
Product Weight | 4.75 |
Case Quantity | 1 |
Pallet Quantity | 45 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |