- 6" aperture new construction/remodel, retrofit and surface downlights
Your internet browser isn't supported.
PR6M24MD8FSMW
Specifications
Product Description
| Brand Name | Halo Commercial | 
| Family | PR6 LED 6" SeleCCTable™ Downlight Series | 
| Description | 6" aperture LED module and self-flanged reflector, field selectable lumens (2000-4000) and CCT (3000K-4000K), 80 CRI, Matte White | 
Product Details
| Lamp Type | LED | 
| UPC | 080083891092 | 
| Amperage Rating | N/A | 
| Aperture | 6 Inch | 
| Color Temperature Max | 4000K | 
| Mounting | Recessed | 
| Voltage Rating | N/A | 
| Product Weight | 2.15 | 
| Case Quantity | 6 | 
| Pallet Quantity | 120 | 
| Country of Origin | MX | 
| ARRA | Yes | 
Stocking Details
| Elk Grove Village, IL | No | 
| Bloomington, CA | No | 
| Cranbury, NJ | No | 
| Irving, TX | No | 
| Peachtree City, GA | Yes | 
| Mississauga, ON, Canada | No | 
| Calgary, AB, Canada | No | 
