- 6" aperture new construction/remodel, retrofit and surface downlights
Your internet browser isn't supported.
PR6M24MD8FSBZ
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | PR6 LED 6" SeleCCTable™ Downlight Series |
| Description | 6" LED module, 2000/3000/4000 lumens, 80 CRI, 3000K, 3500K and 4000K CCT selectable, Bronze finish |
Product Details
| Lamp Type | LED |
| UPC | 080083891078 |
| Amperage Rating | 0.332A at 120V |
| Aperture | 6 Inch |
| Color Temperature Max | 4000K |
| Mounting | Ceiling Mount |
| Voltage Rating | 120-277V |
| Wattage | 39.8W at 120V |
| Product Weight | 1.55 |
| Case Quantity | 6 |
| Pallet Quantity | 72 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |