- 6" aperture new construction/remodel, retrofit and surface downlights
Your internet browser isn't supported.
PR6M12MD8FSMW
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | PR6 LED 6" SeleCCTable™ Downlight Series |
| Description | 6" aperture LED module and self-flanged reflector, field selectable lumens (1000-2000) and CCT (3000K-4000K), 80 CRI, Matte White |
Product Details
| Lamp Type | LED |
| UPC | 080083891122 |
| Amperage Rating | N/A |
| Aperture | 6 Inch |
| Color Temperature Max | 4000K |
| Mounting | Recessed |
| Voltage Rating | N/A |
| Product Weight | 1.21 |
| Case Quantity | 6 |
| Pallet Quantity | 144 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Cranbury, NJ | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | No |