- 4" aperture new construction/remodel downlights series
Your internet browser isn't supported.
HM43040827
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HC4 LED 4" Downlight Series |
| Description | 4-inch LED module, 3000-4000 lumen, 80CRI, 2700K CCT. |
Product Details
| Lamp Type | LED |
| UPC | 080083214105 |
| Amperage Rating | 0.159A at 277V |
| Aperture | 4 Inch |
| Color Temperature Max | 2700K |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Wattage | 42.1W |
| Product Weight | 1.28 |
| Case Quantity | 6 |
| Pallet Quantity | 480 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |