- 4”, 6”, and 8” install-from-below retrofit/remodel/new construction downlighting
- All LED fixture kits fit any size, shape, or beam distribution of HCD reflector
- New construction mounting frames offer pro-options for fast installation
- Selectable or fixed lumens: Options from 500 to 5,000 lms (nominal)
- 5-color Field-SeleCCTable or dedicated: 27/30/35/40/5000K CCT; 90 CRI
- Precision-formed reflectors in Narrow/Wide (rnd) & Medium (rnd/sq) (Narrow matches HC reflectors)
- Wall wash distribution with exclusive rotatable linear spread lens accessory kit
- Finishes: Specular, Haze (Semi-Specular), Matte White (paintable), and Matte Black
- 0-10V dimming down to 1% (dim-to-off with WaveLinx); Universal Voltage 120–277V or 347V (Canada)
- Wet location-listed; ENERGY STAR® certified; Chicago Plenum, Emergency test and Buy America Act (BAA) and Trade Agreements Act (TAA)
- L80 at 60,000 hours (80% lumen maintenance at 60,000 hours)
- 5-year warranty
Your internet browser isn't supported.
HCD41TRMBIEM
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HCD468 Pro Direct Mount Downlighting System |
| Description | 4" Wide (Shallow) 85° Distribution Reflector, Round, Matte Black Finish. Reflector for use with integral emergency module kits only. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083460663 |
| Amperage Rating | N/A |
| Mounting | Recessed |
| Voltage Rating | N/A |
| Case Quantity | 6 |
| Pallet Quantity | 252 |
| Country of Origin | US |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |