- 1, 2, 3, or 4 multi-head recessed luminaires
- Flange trim standard, rimless mud-in field installation kit available
- Matte White and Matte Black finish options
- 90 CRI, 2700K, 3000K, 3500K, 4000K CCT
- Each multi-head delivers greater than 1200 lumens (nominal)
- Narrow Flood optic pre-installed, Spot & Flood optional accessories
- Multi-heads rotate 355˚ and tilt 0-70˚ from nadir
- Universal Voltage 120V – 277V
- 1%-100% dimming on 0-10V controls at 277V
- 1%-100% dimming on LE/TE phase-control dimmers at 120V
Your internet browser isn't supported.
HCMR1930ED010MB
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HCM1-2-3-4 Multiples Series |
| Description | 1-head adjustable multiple, remodeler, 90 CRI (minimum), 3000K CCT, UNV 120V-277V, 50/60Hz, Matte Black housing & multi-heads |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083174867 |
| Amperage Rating | 0.058A |
| Color Temperature Max | 3000K |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Wattage | 14.9W |
| Product Weight | 6.826 |
| Case Quantity | 1 |
| Pallet Quantity | 48 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |