- 4" aperture new construction/remodel, retrofit and surface downlights
- Choose from 2 self-flanged lensed modules: Low Lumen or High Lumen
- Selectable lumens: 1,000/1,500/2,000 (low) or 2,000/3,000/4,000 (high)
- 3 selectable color temperatures: 3000K, 3500K and 4000K, CRI: 80 or 90
- Distributions: Exclusive Medium / Wide beam reversible "flip" lens
- Wall wash accessory kit option
- Colors: Matte White, Matte Metallic Silver, Dark Bronze paint finishes
- Universal Voltage 120V – 277V, 0-10V dimming down to 1%
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- Connected lighting and emergency options (factory and field installed)
Your internet browser isn't supported.
PR4FS12D010
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | PR4 LED 4" SeleCCTable™ Downlight Series |
| Description | 4" aperture new construction / remodeler housing frame, Selectable 1000-2000 lumen,120-277V |
Product Details
| Lamp Type | LED |
| UPC | 080083131839 |
| Amperage Rating | 0.04 A |
| Aperture | 4 Inch |
| Color Temperature Max | 2000K |
| Mounting | Surface Mount |
| Voltage Rating | 120-277V |
| Wattage | 11 W |
| Product Weight | 3.6 |
| Case Quantity | 6 |
| Pallet Quantity | 90 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Cranbury, NJ | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |