- 1500, 2000, 3000, 4000, 6000, 8000 lumens
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HC8R LED 8" Retrofit Downlight Series |
| Description | 8" to 10" retrofit kit collar ring and junction box/driver pack with preinstalled oversized trim ring, 4000 Lumens, UNV 0-10V Dimming Driver |
Product Details
| Lamp Type | N/A |
| UPC | 080083908288 |
| Amperage Rating | 0.345A at 120V and 0.15A at 277V |
| Aperture | 8 Inch |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Wattage | 41.3W at 120V and 40.7W at 277V |
| Product Weight | 1.28 |
| Case Quantity | 1 |
| Pallet Quantity | 16 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |