- Universal Voltage 120V – 277V, 0-10V analog dimming down to 1%
- L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
Your internet browser isn't supported.
HCC6S05D010MW
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HCC6 LED 6" Cylinder Downlight Series |
| Description | 6-inch Surface Mount Cylinder for ceiling, cable, or pendant mounting. 500 lumens, UNV 120-277V, 50-60Hz, Matte White, 6.5W. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083230020 |
| Amperage Rating | 0.026A at 277V |
| Aperture | 6 Inch |
| Mounting | Surface Mount |
| Voltage Rating | 120-277V |
| Wattage | 6.5W |
| Product Weight | 6.3 |
| Case Quantity | 1 |
| Pallet Quantity | 36 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |