- 6" aperture new construction/remodel, retrofit and surface downlights
Your internet browser isn't supported.
PR6FS12D010REM7
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | PR6 LED 6" SeleCCTable™ Downlight Series |
| Description | 6" PR6, 1000/1500/2000 lumens, UNV 0-10V, integral 7 watt emergency battery pack with remote test |
Product Details
| Lamp Type | LED |
| UPC | 080083892075 |
| Amperage Rating | 0.178A at 120V and 0.079A at 277V |
| Aperture | 6 Inch |
| Mounting | Ceiling Mount |
| Voltage Rating | 120-277V |
| Wattage | 21.3W at 120V |
| Product Weight | 4.5 |
| Case Quantity | 6 |
| Pallet Quantity | 72 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |