- Lumens: 4500, 5000, 5500, 6000
- Color temperatures: 3000K CCT
- CRI 80
Your internet browser isn't supported.
HM6R4560830
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HC6R LED 6" Retrofit Downlight Series |
| Description | 6" LED Modules For use with HC6R - HC56R Retrofit Kit housings only, 4500-6000 lumens, 80CRI, 3000K. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083241187 |
| Amperage Rating | 0.2A at 277V |
| Aperture | 6 Inch |
| Color Temperature Max | 3000K |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Wattage | 57.4 W |
| Product Weight | 1.28 |
| Case Quantity | 6 |
| Pallet Quantity | 480 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |