- 1000, 1500, 2000, 3000, 4000 lumen
Your internet browser isn't supported.
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HC6R LED 6" Retrofit Downlight Series |
Description | HC6 Retrofit LED Kit, 4000 lumens, UNV, 0-10V |
Product Details
Lamp Type | LED |
UPC | 080083903306 |
Amperage Rating | 0.345A at 120V and 0.15A at 277V |
Aperture | 6 Inch |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 41.3W at 120V and 40.7W at 277V |
Product Weight | 1.28 |
Case Quantity | 6 |
Pallet Quantity | 480 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |