- 6" aperture new construction/remodel downlights series
- Universal Voltage 120V – 277V, 0-10V dimming down to 1%
- L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
Your internet browser isn't supported.
HC635D010REM7
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HC6 LED 6" Downlight Series |
| Description | 6" new construction downlight housing, 3500 lumens, UNV 120-277V, 7 watt emergency battery pack with remote test / indicator light, use with D010 only |
Product Details
| Lamp Type | LED |
| UPC | 080083232024 |
| Amperage Rating | 0.13A at 277V |
| Aperture | 6 Inch |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Wattage | 35.1W |
| Product Weight | 10.95 |
| Case Quantity | 1 |
| Pallet Quantity | 32 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |