- No adjustment necessary at installation
- Continuous, real-time, self-adjusting sensitivity and time delay
- Complete no-gap coverage
- Ideal for spaces needing sensitivity to minor motion detection
- Manual ON/OFF feature when wired to a momentary pushbutton
- NEMA WD7 Guide robotic method
Your internet browser isn't supported.
OAC-U-1000
Specifications
Product Description
| Brand Name | Greengate |
| Family | OAC-U - Ultrasonic Ceiling Sensor Low Voltage |
| Description | Ceiling Sensor, Ultrasonic, 32 kHz, 360 Degree, 1000 square feet, 10-30 VDC, Class 2 |
Product Details
| Lamp Type | N/A |
| UPC | 080083579181 |
| Amperage Rating | 0.025A |
| Mounting | Ceiling Mount |
| Voltage Rating | 10-30VDC |
| Product Weight | 0.55 |
| Case Quantity | 10 |
| Pallet Quantity | 600 |
| Country of Origin | MY |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | No |