- Eliminates energy waste by allowing emergency lighting to be switched
Specifications
Product Description
Brand Name | Greengate |
Family | CEPC - Emergency Power Control |
Description | Emergency Power Control for Canada, 120V or 277V. |
Product Details
Lamp Type | N/A |
UPC | 080083832064 |
Amperage Rating | 5.4A at 277V |
Mounting | Flushmount |
Voltage Rating | 120 / 277V |
Wattage | 1800W/1500W |
Product Weight | 0.45 |
Case Quantity | 42 |
Pallet Quantity | 1008 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |