- MicroSet self-adjusting Time Delay and sensitivity
- Optional built-in light level sensor
- Optional BAS/HVAC isolated relay
- Products tested to NEMA WD 7 - 2011 Occupancy Motion Sensors Standard
- Requires Manual On for activation
Your internet browser isn't supported.
Greengate
OAC-P-0500
Specifications
Product Description
Brand Name | Greengate |
Family | OAC/VAC-P - PIR Ceiling Sensor Low Voltage |
Description | Ceiling Sensor, Passive Infrared, 360 Degree, 500 square feet, 10-30 VDC, Class 2 |
Product Details
Lamp Type | Incandescent, Compact Fluorescent (Not Included) |
UPC | 080083579129 |
Amperage Rating | 25mA |
Mounting | Ceiling Mount |
Range of Motion | N/A |
Voltage Rating | 10-30VDC |
Product Weight | 0.55 |
Case Quantity | 10 |
Pallet Quantity | 540 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |