Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Greengate

TracKeeper Current Limiting Panel

  • Track light current limiting panel
  • Helps your design meet energy codes
  • Allows track lighting installations to be based on volt-ampere
  • Available in 16 or 32 circuit panels
  • Circuit breaker sizes range from 0.5 to 60A
  • Surface or flush mount options
  • Factory assembled and ready to install
TracKeeper Current Limiting Panel

TracKeeper Current Limiting Panel

Overview

The TracKeeper™ current limiting panel for track lighting allows designers to easily meet energy codes. Limiting the branch circuit volt-ampere rating with the TracKeeper™ provides you with a fixed power consumption limit for your installation as opposed to calculated values based on watts per linear foot of track. Additionally, the use of high efficiency luminaries will often yield a lower watts/linear foot number than is specified in the code. Available in either 16 or 32 circuit panels.

Resources

Want to purchase this product?

Need more information?