- Code compliant automatic lighting, emergency & plug load control
Specifications
Product Description
Brand Name | Greengate |
Family | Room Controller |
Description | 3 Relays, 3 0-10V dimming, UL 924, Plenum, Network Room Controller, 120-277 VAC, 60Hz, Maximum Combined Load 20A |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083835928 |
Amperage Rating | 20A |
Mounting | N/A |
Voltage Rating | 120V |
Wattage | 2400W |
Product Weight | 7.9 |
Case Quantity | 1 |
Pallet Quantity | 117 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |