- PIR only ceiling sensor
- 8-10ft mounting height
- Operating temp 32-104 degrees Fahrenheit
- Indoor only
- 10mA power consumption
Greengate
OSC-P-1500
Specifications
Product Description
Brand Name | Greengate |
Family | OSC-P PIR Ceiling Occupancy Sensor |
Description | 1500sq ft coverage PIR ceiling sensor |
Product Details
Lamp Type | N/A |
UPC | 080083259212 |
Amperage Rating | N/A |
Mounting | Ceiling Mount |
Voltage Rating | 24VDC |
Product Weight | 0.55 |
Case Quantity | 10 |
Pallet Quantity | 840 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |