Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Fail-Safe

FVS8 High Abuse, Surface, 4"x8"

  • Steel, painted stainless steel, or brushed stainless steel housing
  • Opal & clear prismatic polycarbonate lens, lifetime warranty
  • 8" nominal width, 3.75" depth, 2', 3', 4', 8' lengths
  • Up to 14,000 lumens from a 4' length fixture
  • Continuous row utilzing end knock-outs
  • 16 ga. steel housing (FVS8P). 18 ga. steel (FVS8M) standard
  • Internal occupancy sensor available
  • Damp location std., wet location under covered ceiling available
  • Matte white paint std -- gloss white & anti-microbial paint available
FVS8 High Abuse, Surface, 4"x8"

FVS8 High Abuse, Surface, 4"x8"

Overview

Designed with aesthetics as a high priority, the tasteful FVS8 combines style with strength. With architectural matte white paint standard, allow the FVS4 in either 16 or 18 gauge steel to operate in the most demanding environments. Thick polycarbonate lenses protect the fixture from high abuse situations, Continuous run the fixtures using the end KOs, and choose from 2', 3', 4', and 8' lengths

Quick Spec

Quick Spec

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Resources

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?