Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Fail-Safe

GRV/GRW High Abuse & Wet Location, Recessed

  • 2x2, 2x4, and 1x4 sizes
  • UL wet location listed for covered ceilings
  • GRV available with prismatic polycarbonate up to 0.187" thick
  • Several lumen packages available
  • Security latch available on GRW, standard on GRV
  • Flat aluminum door frame, painted white standard
  • Damp location standard
  • Anti-microbial paint and custom color powder coat paint available
  • Paint after fabrication available
GRV/GRW High Abuse & Wet Location, Recessed

GRV/GRW High Abuse & Wet Location, Recessed

Overview

GRW is a recessed wet location lensed troffer. GRV is a vandal resistant lensed troffer. Both are offered in 2'x2', 2'x4', and 1'x4' sizes with a variety of lumen packages. Available with a flush white painted aluminum extruded door, emergency battery packs, and either 1% or 10% continuous dimming. The shallow depth GRW and GRV are a superb functional and practical LED recessed luminaire.

Resources

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?