- FWL for up/down, FWLDL for downlight only, FWLSC for vertical sconce
- Available in multiple lengths; from 16" to 48"
- Polycarbonate or glass sheilding up to 0.25" thick
- Stainless steel housing available
- 14 gauge and 16 gauge steel
- 16 architectural color finishes available, powder coat, satin finish
- Wall or ceiling mount
Your internet browser isn't supported.
Fail-Safe
FWL / FWLDL / FWLSC High Abuse, Wall
Overview
The low-profile Fail-Safe FWL, FWLSC and FWLDL are perfect where non-obtrusive confinement / vandal resistant products are required. Combining form and function, the FWL (up/down), FWLSC (sconce), and the FWLDL are perfect for mental health facilities, public transportation areas, psychiatric wards, detention centers, stairwells, corridors and schools