- Multiple sizes, orientations, and lumen packages
- Wet location / IP65 rated
- Tamperproof design
- WaveStream enabled – superior optical control
- Sloped sides for ease of cleaning and ligature resistant
- Acrylic or polycarbonate lens options
- 3000K, 35000K, 4000k and 5000k CCT
- UNV 120V-277V
Fail-Safe
FW Wavestream Edge Lit
Overview
The Fail-Safe FW series provides aesthetic appeal for vandal and tamper resistant outdoor and indoor architectural lighting. FW utilizes WaveStream LED technology for premium optical control and is protected by a polycarbonate outer lens for impact resistance. Offered in four different configurations, multiple lumen options, and a IP65 rating, the FW is an excellent choice for a wide range of applications.