- Flexible and upgradeable to meet your facility's changing needs
Ephesus
EPH-LS-0640L-BLK-HV-AM-LY-BP-C15
Specifications
Product Description
Brand Name | Ephesus |
Family | LUMASPORT 8 |
Description | Ephesus,Lumasport, 640W Local Power,Black finish,High Voltage,Wireless AirMesh,Local Yoke mount,Bulk Pack |
Product Details
Lamp Type | LED |
UPC | 080083284207 |
Amperage Rating | N/A |
Color Temperature Max | 4000K |
Mounting | Yoke |
Voltage Rating | 347-480 VAC |
Product Weight | 46.5 |
Case Quantity | 1 |
Pallet Quantity | 16 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |