- Flexible and upgradeable to meet your facility's changing needs
Your internet browser isn't supported.
EPH-LS-08-0640L-BLK-57-70-2S-C04
Specifications
Product Description
| Brand Name | Ephesus |
| Family | LUMASPORT 8 - Local |
| Description | Ephesus,Lumasport, 8 Optics, 640W Local Power,Black finish, 70CRI, 5700K, NEMA 3, 21.9, 40.2, 4ft light head Cable |
Product Details
| Lamp Type | LED |
| UPC | 080083291571 |
| Amperage Rating | 2.31A at 277V |
| Color Temperature Max | 5700K |
| Mounting | Yoke/Pendant Mount |
| Voltage Rating | 120-277V |
| Wattage | 640W |
| Product Weight | 38.95 |
| Case Quantity | 1 |
| Pallet Quantity | 16 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |